Remote Input/Output Terminals
KAS
Related Documents
Please find in the table below the list of each I/O component available
| I/O Terminal Part Number | I/O Terminal Description |
|---|---|
| AKT2G-AC-FAN-001 | Fan cartridge for EtherCAT |
| AKT2G-AN-240-000 | 2-channel input terminal PT100 (RTD) for resistance sensors, 16 bit, 2-, 3-wire system |
| AKT2G-AN-400-000 | 4-channel thermocouple input terminal, preset to type K, with wire breakage detection, 16 bit |
| AKT2G-AN-430-000 | 4-channel analog input, parameterisable, -10/0…+10 V, -20/0/+4…+20 mA, 16 bit |
| AKT2G-AT-410-000 | 4-channel analog output terminal 0…10 V, 12 bit, 1-wire system |
| AKT2G-AT-425-000 | 4-channel analog output terminal -10 V…+10 V, 12 bit, 4 x 2-wire system |
| AKT2G-DN-002-000 | Up/down counter 24 V DC, 100 kHz, 32 bit counter depth |
| AKT2G-DN-008-000 | 8-channel digital input terminal 24 V DC, filter 3.0 ms, 1-wire system |
| AKT2G-DNH-008-000 | 8-channel digital input terminal 24 V DC, filter 10 µs, 1-wire system |
| AKT2G-DT-008-000 | 8-channel digital output terminal 24 V DC, 0.5 A, 1-wire system |
| AKT2G-ECT-000-000 | EtherCAT Coupler for E-bus terminals |
| AKT2G-EM-000-000 | Bus end cover for E-bus terminals, cover for power and E-bus contacts, grey |
| AKT2G-ENC-180-000 | 1-channel incremental encoder interface, 32 bit |
| AKT2G-ENC-190-000 | Incremental encoder interface with differential input, 16/32 bit |
| AKT2G-PSF-024-000 | Power supply terminal with fuse, 24 V DC |
| AKT2G-SDI-004-000 | 4-channel digital input terminal, Safety, 24 V DC |
| AKT2G-SDO-004-000 | 4-channel digital output terminal, Safety, 24 V DC, 0.5 A |
| AKT2G-SM-L15-000 | Stepper motor terminal, 24 V DC, 1.5 A, vector control |
| AKT2G-SM-L50-000 | Stepper motor terminal, 50 V DC, 5 A, vector control |
| I/O Terminal Part Number | Description | Link | Replaced By |
|---|---|---|---|
| AKT-AN-200-000 | 2 Channel Thermocouple Input Module |
|
AKT2G-AN-240-000 |
| AKT-AN-400-000 | 4 Channel Thermocouple Input Module |
|
AKT2G-AN-400-000 |
| AKT-AN-410-000 | 4 Channel Analog Input Module, 0-10 VDC |
|
AKT2G-AN-430-000 |
| AKT-AN-420-000 | 4 Channel Analog Input Module, 0-20 mA |
|
AKT2G-AN-430-000 |
| AKT-AN-810-000 | 8 Channel Analog Input Module, 0-10 VDC |
|
AKT2G-AN-430-000 |
| AKT-AN-820-000 | 8 Channel Analog Input Module, 0-20 mA |
|
AKT2G-AN-430-000 |
| AKT-AT-220-000 | 2 Channel Analog Output Module, 0-20 mA |
|
— |
| AKT-AT-410-000 | 4 Channel Analog Output Module, 0-10 VDC |
|
— |
| AKT-AT-420-000 | 4 Channel Analog Output Module, 0-20 mA |
|
— |
| AKT-AT-810-000 | 8 Channel Analog Output Module, 0-10 VDC |
|
AKT2G-AT-410-000 |
| AKT-AT-820-000 | 8 Channel Analog Output Module, 0-20 mA |
|
— |
| AKT-DN-004-000 | 4 Channel Digital Input Module, 24 VDC 3ms |
|
AKT2G-DN-008-000 |
| AKT-DN-008-000 | 8 Channel Digital Input Module, 24 VDC 3ms |
|
AKT2G-DN-008-000 |
| AKT-DNH-004-000 | 4 Channel Digital Input Module, 24 VDC 0.2ms |
|
AKT2G-DNH-008-000 |
| AKT-DNH-008-000 | 8 Channel Digital Input Module, 24 VDC 0.2ms |
|
AKT2G-DNH-008-000 |
| AKT-DT-004-000 | 4 Channel Digital Output Module, 24 VDC 0.5A |
|
AKT2G-DT-008-000 |
| AKT-DT-008-000 | 8 Channel Digital Output Module, 24 VDC 0.5A |
|
AKT2G-DT-008-000 |
| AKT-DT-2RT-000 | 2 Channel Relay Output Module, 230 V AC 2.0A Rel.2NO Pot.-Free |
|
— |
| AKT-ECT-000-000 | EtherCAT Bus Coupler |
|
AKT2G-ECT-000-000 |
| AKT-EM-000-000 | Standard-Bus End Terminal |
|
AKT2G-EM-000-000 |
| AKT-IM-000-000 | Isolation / Separation Terminal |
|
— |
| AKT-PS-024-000 | Power Supply, 24 VDC |
|
AKT2G-PSF-024-000 |
| AKT-PSF-024-000 | Fused Power Supply with diagnostics, 24 VDC |
|
AKT2G-PSF-024-000 |
| AKT-SM-L15-000 | Stepper Motor Terminal, 24 VDC, 1.5 A |
|
AKT2G-SM-L15-000 |
| AKT-SM-L50-000 | Stepper Motor Terminal, 50 VDC, 5 A |
|
AKT2G-SM-L50-000 |
-
-
24-volt power is not passed through AKT-AN-200-000 and AKT-AN-400-000 thermocouple modules. To get 24VDC power to devices that need it (such as an AKT_AT-410-000 Output module) there are two possible solutions.
- Place the module requiring 24VDC before the thermocouple module.
- Add a power feed module (AKT-PS-024-000 or AKT-PSF-024-000) after the thermocouple module.
Table 8-4: List of KAS I/O Terminals
-
-
Refer to our Web site for up-to-date information and material that are available in the Automation Component Solutions section.
Note that you first need to log in before accessing KAS Literature.